Select a different country or region to see content for your location.
United States
20:22:33 GMT+0000 (Coordinated Universal Time)


KB20
Linear ball bearing
Linear ball bearings KB.., machined range, corrosion-resistant design possible
Preferred product


Main Dimensions & Performance Data
FW | 20 mm | Bore diameter of ball complement |
+0,009/-0,001 | Tolerance | |
D | 32 mm | Outside diameter |
h5 | Tolerance | |
L | 45 mm | Length |
h12 | Tolerance | |
Cmin | 1.570 N | Load capacity dyn. 1 |
C0 min | 1.230 N | Load capacity stat. 1 |
Cmax | 1.660 N | Load capacity dyn. 1 |
C0 max | 1.570 N | Load capacity stat. 1 |
≈m | 73,44 g | Weight |
Mounting dimensions
L2 | 31,2 mm | |
H13 | Tolerance | |
BL2 | 1,6 mm | 2 |
DN | 30,3 mm | |
N2 | 2 mm | |
6 | Number of rows balls |
Footnotes
1

2


Downloads:
Your current product variant
Size code | 20 |


Recently viewed products

Wait to see recently viewed products