Select a different country or region to see content for your location.
United States
15:27:50 GMT+0000 (Coordinated Universal Time)


KNO50-B
Linear ball bearing
Linear ball bearings KNO..-B, Lightweight range, open design, with relubrication facility, adjustable angle




Main Dimensions & Performance Data
FW | 50 mm | Bore diameter of ball complement |
D | 75 mm | Outside diameter |
L | 100 mm | Length |
Cmax | 9.300 N | Load capacity dyn. 1 |
C0 max | 6.500 N | Load capacity stat. 1 |
≈m | 0,554 kg | Weight |
Mounting dimensions
B2 | 22,5 mm | Width of sector opening 2 |
T4 | 2,3 mm | |
A10 | 2,5 mm | Angle of sector opening |
N4 | 5 mm | 3 |
α | 54 ° | Angle of sector opening |
b1 max | 3 mm | |
5 | Number of rows balls |
Footnotes
1

2

3



Downloads:
Your current product variant
Size code | 50 |


Recently viewed products

Wait to see recently viewed products