Select a different country or region to see content for your location.
United States
04:34:25 GMT+0000 (Coordinated Universal Time)


KNO40-B
Linear ball bearing
Linear ball bearings KNO..-B, Lightweight range, open design, with relubrication facility, adjustable angle
Product information




Main Dimensions & Performance Data
FW | 40 mm | Bore diameter of ball complement |
D | 62 mm | Outside diameter |
L | 80 mm | Length |
Cmax | 6.300 N | Load capacity dyn. 1 |
C0 max | 4.350 N | Load capacity stat. 1 |
≈m | 0,312 kg | Weight |
Mounting dimensions
B2 | 19 mm | Width of sector opening 2 |
T4 | 2,2 mm | |
A10 | 1,5 mm | Angle of sector opening |
N4 | 3 mm | 3 |
α | 56 ° | Angle of sector opening |
b1 max | 3 mm | |
5 | Number of rows balls |
Footnotes
1

2

3



Downloads:
Your current product variant
Size code | 40 |