Select a different country or region to see content for your location.
United States
00:12:39 GMT+0000 (Coordinated Universal Time)


KNO20-B
Linear ball bearing
Linear ball bearings KNO..-B, Lightweight range, open design, with relubrication facility, adjustable angle




Main Dimensions & Performance Data
FW | 20 mm | Bore diameter of ball complement |
D | 32 mm | Outside diameter |
L | 45 mm | Length |
Cmax | 1.740 N | Load capacity dyn. 1 |
C0 max | 1.240 N | Load capacity stat. 1 |
≈m | 50 g | Weight |
Mounting dimensions
B2 | 9 mm | Width of sector opening 2 |
T4 | 0,9 mm | |
N4 | 3 mm | 3 |
α | 55 ° | Angle of sector opening |
b1 max | 2,5 mm | |
5 | Number of rows balls |
Footnotes
1

2

3



Downloads:
Your current product variant
Size code | 20 |


Recently viewed products

Wait to see recently viewed products