Select a different country or region to see content for your location.
United States
00:48:48 GMT+0000 (Coordinated Universal Time)


KNO12-B
Linear Ball Bearing
Linear ball bearings KNO..-B, Lightweight range, open design, with relubrication facility, adjustable angle




Main Dimensions & Performance Data
FW | 12 mm | Bore diameter of ball complement |
D | 22 mm | Outside diameter |
L | 32 mm | Length |
Cmax | 840 N | Load capacity dyn. 1 |
C0 max | 640 N | Load capacity stat. 1 |
≈m | 20 g | Weight |
Mounting dimensions
B2 | 6,5 mm | Width of sector opening 2 |
T4 | 0,7 mm | |
N4 | 3 mm | 3 |
α | 66 ° | Angle of sector opening |
b1 max | 1,5 mm | |
4 | Number of rows balls |
Footnotes
1

2
Dimension B2 on diameter FW.
3



Downloads:
Your current product variant
Size code | 12 |

