Select a different country or region to see content for your location.
United States
20:03:48 GMT+0000 (Coordinated Universal Time)


KSO40
Linear ball bearing
Linear ball bearings KSO.., heavy load range, open design, gap seals on both sides





Main Dimensions & Performance Data
FW | 40 mm | Bore diameter of ball complement |
D | 62 mm | Outside diameter |
L | 80 mm | Length |
Cmax | 10.200 N | Load capacity dyn. 1 |
C0 max | 9.600 N | Load capacity stat. 1 |
≈m | 0,27 kg | Weight |
Mounting dimensions
B2 | 18,2 mm | Width of sector opening 2 |
A10 | 1,5 mm | Angle of sector opening |
N1 | 3,5 mm | 3 |
N4 | 3 mm | 3 |
α | 54 ° | Angle of sector opening |
6 | Number of rows balls |
Footnotes
1

2

3



Downloads:
Your current product variant
Size code | 40 |


All
English

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems
Recently viewed products

Wait to see recently viewed products