Select a different country or region to see content for your location.
United States
07:00:52 GMT+0000 (Coordinated Universal Time)


KS50-PP
Linear Ball Bearing
Linear ball bearings KS..-PP, heavy load range, lip seals on both sides
Preferred product




Main Dimensions & Performance Data
FW | 50 mm | Bore diameter of ball complement |
D | 75 mm | Outside diameter |
L | 100 mm | Length |
Cmin | 12.300 N | Load capacity dyn. 1 |
C0 min | 9.700 N | Load capacity stat. 1 |
Cmax | 15.100 N | Load capacity dyn. 1 |
C0 max | 13.900 N | Load capacity stat. 1 |
≈m | 0,61 kg | Weight |
Mounting dimensions
L2 | 77,3 mm | |
H13 | Tolerance | |
BL2 | 2,65 mm | |
DN | 71,4 mm | |
A10 | 2,5 mm | Angle of sector opening |
N1 | 4,5 mm | 2 |
N4 | 5 mm | |
8 | Number of rows balls |
Footnotes
1

2


Downloads:
Your current product variant
Size code | 50 | |
Seal | PP | Sealed |


All
English

2014-02-26 | Katalog | WF 1 | Englisch