Select a different country or region to see content for your location.
United States
00:18:02 GMT+0000 (Coordinated Universal Time)


KS40
Linear ball bearing
Linear ball bearings KS.., heavy load range, gap seals on both sides




Main Dimensions & Performance Data
FW | 40 mm | Bore diameter of ball complement |
D | 62 mm | Outside diameter |
L | 80 mm | Length |
Cmin | 8.800 N | Load capacity dyn. 1 |
C0 min | 7.200 N | Load capacity stat. 1 |
Cmax | 10.200 N | Load capacity dyn. 1 |
C0 max | 9.600 N | Load capacity stat. 1 |
≈m | 0,34 kg | Weight |
Mounting dimensions
L2 | 60,3 mm | |
H13 | Tolerance | |
BL2 | 2,15 mm | |
DN | 59,4 mm | |
A10 | 1,5 mm | Angle of sector opening |
N1 | 3,5 mm | 2 |
N4 | 3 mm | |
8 | Number of rows balls |
Footnotes
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
2
Hole position symmetrical to bearing length L.
With preservative, gap seals on both sides.
Downloads:
Your current product variant
Size code | 40 |