Select a different country or region to see content for your location.
United States
08:20:20 GMT+0000 (Coordinated Universal Time)


KS30-PP
Linear Ball Bearing
Linear ball bearings KS..-PP, heavy load range, lip seals on both sides
Preferred product




Main Dimensions & Performance Data
FW | 30 mm | Bore diameter of ball complement |
D | 47 mm | Outside diameter |
L | 68 mm | Length |
Cmin | 4.650 N | Load capacity dyn. 1 |
C0 min | 3.970 N | Load capacity stat. 1 |
Cmax | 5.900 N | Load capacity dyn. 1 |
C0 max | 6.000 N | Load capacity stat. 1 |
≈m | 0,18 kg | Weight |
Mounting dimensions
L2 | 51,7 mm | |
H13 | Tolerance | |
BL2 | 1,85 mm | |
DN | 44,7 mm | |
A10 | 2 mm | Angle of sector opening |
N1 | 3,5 mm | 2 |
N4 | 3 mm | |
8 | Number of rows balls |
Footnotes
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
2
Hole position symmetrical to bearing length L.
With initial greasing, contact seals on both sides.
Downloads:
Your current product variant
Size code | 30 | |
Seal | PP | Sealed |


All
English

2014-02-26 | Katalog | WF 1 | Englisch