Select a different country or region to see content for your location.
United States
01:30:29 GMT+0000 (Coordinated Universal Time)


KH50
Linear ball bearing
Linear ball bearings with preservative, not sealed, with relubrication facility
Preferred product
Product information


Main Dimensions & Performance Data
Fw | 50 mm | Diameter shaft |
D | 62 mm | Outer diameter |
L | 70 mm | Length |
Cmin | 6.800 N | Load capacity dyn. 1 |
C0 min | 6.300 N | Load capacity stat. 1 |
Cmax | 6.800 N | Load capacity dyn. 1 |
C0 max | 7.000 N | Load capacity stat. 1 |
≈m | 0,255 kg | Weight |
Mounting dimensions
JL4 | 9 mm | |
N2 | 2,5 mm |
Footnotes
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.

Downloads:
Your current product variant
Size code | 50 |