Select a different country or region to see content for your location.
United States
01:39:41 GMT+0000 (Coordinated Universal Time)


KH10
Linear Ball Bearing
Linear ball bearings with preservative, not sealed, with relubrication facility
Preferred product


Main Dimensions & Performance Data
Fw | 10 mm | Diameter shaft |
D | 17 mm | Outer diameter |
L | 26 mm | Length |
Cmin | 510 N | Load capacity dyn. 1 |
C0 min | 370 N | Load capacity stat. 1 |
Cmax | 590 N | Load capacity dyn. 1 |
C0 max | 520 N | Load capacity stat. 1 |
≈m | 14 g | Weight |
Mounting dimensions
JL4 | 6 mm | |
N2 | 2,5 mm |
Footnotes
1

With preservative.
Downloads:
Your current product variant
Size code | 10 |


All
English

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems
Recently viewed products

Wait to see recently viewed products