Select a different country or region to see content for your location.
United States
00:00:10 GMT+0000 (Coordinated Universal Time)


KH08
Linear ball bearing
Linear ball bearings with preservative, not sealed, with relubrication facility
Preferred product


Main Dimensions & Performance Data
Fw | 8 mm | Diameter shaft |
D | 15 mm | Outer diameter |
L | 24 mm | Length |
Cmin | 410 N | Load capacity dyn. 1 |
C0 min | 280 N | Load capacity stat. 1 |
Cmax | 475 N | Load capacity dyn. 1 |
C0 max | 400 N | Load capacity stat. 1 |
≈m | 11,9 g | Weight |
Mounting dimensions
JL4 | 6 mm | |
N2 | 2 mm |
Footnotes
1


Downloads:
Your current product variant
Size code | 08 |


All
English

2014-02-26 | Katalog | WF 1 | Englisch