Select a different country or region to see content for your location.
United States
19:17:29 GMT+0000 (Coordinated Universal Time)


KH06-PP
Linear Ball Bearing
Linear ball bearings with initial greasing, sealed on both sides, with relubrication facility
Preferred product


Main Dimensions & Performance Data
Fw | 6 mm | Diameter shaft |
D | 12 mm | Outer diameter |
L | 22 mm | Length |
Cmin | 340 N | Load capacity dyn. 1 |
C0 min | 240 N | Load capacity stat. 1 |
Cmax | 390 N | Load capacity dyn. 1 |
C0 max | 340 N | Load capacity stat. 1 |
≈m | 7,3 g | Weight |
Mounting dimensions
JL4 | 4 mm | |
N2 | 2 mm |
Footnotes
1


Downloads:
Your current product variant
Size code | 06 | |
Seal | PP | Sealed |


All
English

2014-02-26 | Katalog | WF 1 | Englisch