Select a different country or region to see content for your location.
United States
09:43:15 GMT+0000 (Coordinated Universal Time)


KBS20
Linear ball bearing
Linear ball bearings KBS.., machined range, adjustable, corrosion-resistant design possible
Preferred product


Main Dimensions & Performance Data
FW | 20 mm | Bore diameter of ball complement |
D | 32 mm | Outside diameter |
L | 45 mm | Length |
h12 | Tolerance | |
Cmin | 1.570 N | Load capacity dyn. 1 |
C0 min | 1.230 N | Load capacity stat. 1 |
Cmax | 1.660 N | Load capacity dyn. 1 |
C0 max | 1.570 N | Load capacity stat. 1 |
≈m | 86,21 g | Weight |
Mounting dimensions
L2 | 31,2 mm | |
H13 | Tolerance | |
BL2 | 1,6 mm | 2 |
B3 | 1 mm | |
DN | 30,3 mm | |
N2 | 2 mm | |
χ | 62,5 ° | |
6 | Number of rows balls |
Footnotes
1

2


Downloads:
Your current product variant
Size code | 20 |

