Select a different country or region to see content for your location.
United States
09:33:24 GMT+0000 (Coordinated Universal Time)


KB50
Linear ball bearing
Linear ball bearings KB.., machined range, corrosion-resistant design possible


Main Dimensions & Performance Data
FW | 50 mm | Bore diameter of ball complement |
+0,013/-0,002 | Tolerance | |
D | 75 mm | Outside diameter |
h5 | Tolerance | |
L | 100 mm | Length |
h12 | Tolerance | |
Cmin | 8.700 N | Load capacity dyn. 1 |
C0 min | 6.300 N | Load capacity stat. 1 |
Cmax | 9.200 N | Load capacity dyn. 1 |
C0 max | 8.000 N | Load capacity stat. 1 |
≈m | 0,978 kg | Weight |
Mounting dimensions
L2 | 77,3 mm | |
H13 | Tolerance | |
BL2 | 2,65 mm | 2 |
DN | 72 mm | |
N2 | 4 mm | |
6 | Number of rows balls |
Footnotes
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
2
Slot dimensions suitable for retaining rings to DIN 471.

Downloads:
Your current product variant
Size code | 50 |

