Select a different country or region to see content for your location.
United States
21:01:35 GMT+0000 (Coordinated Universal Time)


KSO25
Linear ball bearing
Linear ball bearings KSO.., heavy load range, open design, gap seals on both sides





Main Dimensions & Performance Data
FW | 25 mm | Bore diameter of ball complement |
D | 40 mm | Outside diameter |
L | 58 mm | Length |
Cmax | 3.950 N | Load capacity dyn. 1 |
C0 max | 4.300 N | Load capacity stat. 1 |
≈m | 0,08 kg | Weight |
Mounting dimensions
B2 | 12,5 mm | Width of sector opening 2 |
A10 | 1,5 mm | Angle of sector opening |
N1 | 3,5 mm | 3 |
N4 | 3 mm | 3 |
α | 60 ° | Angle of sector opening |
6 | Number of rows balls |
Footnotes
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
2
Dimension B2 on diameter FW.
3
Hole position symmetrical to bearing length L.
With preservative, gap seals on both sides.

Downloads:
Your current product variant
Size code | 25 |


All
English

2014-02-26 | Katalog | WF 1 | Englisch