Select a different country or region to see content for your location.
United States
01:46:58 GMT+0000 (Coordinated Universal Time)


KS25-PP
Linear ball bearing
Linear ball bearings KS..-PP, heavy load range, lip seals on both sides
Preferred product
Product information




Main Dimensions & Performance Data
FW | 25 mm | Bore diameter of ball complement |
D | 40 mm | Outside diameter |
L | 58 mm | Length |
Cmin | 2.700 N | Load capacity dyn. 1 |
C0 min | 2.430 N | Load capacity stat. 1 |
Cmax | 3.950 N | Load capacity dyn. 1 |
C0 max | 4.300 N | Load capacity stat. 1 |
≈m | 0,1 kg | Weight |
Mounting dimensions
L2 | 43,7 mm | |
H13 | Tolerance | |
BL2 | 1,85 mm | |
DN | 38 mm | |
A10 | 1,5 mm | Angle of sector opening |
N1 | 3,5 mm | 2 |
N4 | 3 mm | |
8 | Number of rows balls |
Footnotes
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
2


Downloads:
Your current product variant
Size code | 25 | |
Seal | PP | Sealed |
Recently viewed products