Select a different country or region to see content for your location.
United States
06:24:01 GMT+0000 (Coordinated Universal Time)


KH08-PP
Linear ball bearing
Linear ball bearings with initial greasing, sealed on both sides, with relubrication facility
Preferred product


Main Dimensions & Performance Data
Fw | 8 mm | Diameter shaft |
D | 15 mm | Outer diameter |
L | 24 mm | Length |
Cmin | 410 N | Load capacity dyn. 1 |
C0 min | 280 N | Load capacity stat. 1 |
Cmax | 475 N | Load capacity dyn. 1 |
C0 max | 400 N | Load capacity stat. 1 |
≈m | 12,05 g | Weight |
Mounting dimensions
JL4 | 6 mm | |
N2 | 2 mm |
Footnotes
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.

Downloads:
Your current product variant
Size code | 08 | |
Seal | PP | Sealed |


All
English

2014-02-26 | Katalog | WF 1 | Englisch