Select a different country or region to see content for your location.
United States
20:46:03 GMT+0000 (Coordinated Universal Time)


KGBS40-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; adjustable, sealed, greased, with relubrication facility; corrosion-resistant design possible






Main Dimensions & Performance Data
FW | 40 mm | Diameter of ball complement |
H | 83,5 mm | Heigth |
L | 80 mm | Length |
Tol L | h12 | Tolerance |
B | 108 mm | Width |
C | 6.000 N | Dynamic load rating 1 |
C0 | 4.400 N | Load capacity stat. C0 1 |
≈m | 1,43 kg | Weight |
Mounting dimensions
JB | 94 mm | |
Tol JB | +0,2 | Upper tolerance |
Tol JB | -0,2 | Lower tolerance |
B1 | 77 mm | |
A5 | 54 mm | |
Tol A5 | +0,02 | Upper tolerance |
Tol A5 | -0,02 | Lower tolerance |
L4 | 40 mm | Distance |
L5 | 56 mm | Distance |
J L4 | 28 mm | Distance |
H2 | 45 mm | Height shaft |
Tol H2 | +0,015 | Upper tolerance |
Tol H2 | -0,015 | Lower tolerance |
A3 | 30 mm | |
H6 | 12 mm | |
N! | 9 mm | |
N3 | 15 mm | |
K5 | M8 | |
K8 | NIPA2 | Lubrication nipple |
W | 4 mm | Width across flats |
6 | Ball rows |
Footnotes
1

Downloads:
Your current product variant
Size code | 40 | |
Seal | PP | |
Relubrication feature | AS |


All
English

2014-02-26 | Katalog | WF 1 | Englisch