Select a different country or region to see content for your location.
United States
11:53:07 GMT+0000 (Coordinated Universal Time)


KGB25-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; sealed, greased, with relubrication facility; corrosion-resistant design possible
Preferred product

KGB..-PP-AS
Main Dimensions & Performance Data
FW | 25 mm | Diameter of ball complement |
Tol FW | +0,011 | Upper tolerance |
Tol FW | -0,001 | Lower tolerance |
H | 57,5 mm | Heigth |
L | 58 mm | Length |
Tol L | h12 | Tolerance |
B | 80 mm | Width |
C | 2.800 N | Load capacity dyn. 1 |
C0 | 2.220 N | Load capacity stat. 1 |
≈m | 0,55 kg | Weight |
Mounting dimensions
JB | 68 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
B1 | 55 mm | |
A5 | 40 mm | |
Tol A5 | +0,02 | Upper tolerance |
Tol A5 | -0,02 | Lower tolerance |
L4 | 28 mm | |
L5 | 40 mm | Length of Shaft Support Block without drive System |
J L4 | 20 mm | Distance |
H2 | 30 mm | Center height |
Tol H2 | +0,015 | Upper tolerance |
Tol H2 | -0,015 | Lower tolerance |
A3 | 23 mm | |
H6 | 10 mm | |
N1 | 6,6 mm | |
N3 | 11 mm | |
K5 | M6 | |
K8 | NIPA1 | Lubrication nipple |
6 | Ball rows |
Footnotes
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
Basic load rating in main load direction.
Downloads:
Your current product variant
Size code | 25 | |
Seal | PP | |
Relubrication feature | AS |


All
English

2014-02-26 | Katalog | WF 1 | Englisch