Select a different country or region to see content for your location.
United States
03:27:19 GMT+0000 (Coordinated Universal Time)


KTSOS30-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; open design, adjustable clearance, with self-aligning linear ball bearing, contact seals on both sides




Main Dimensions & Performance Data
FW | 30 mm | Diameter of ball complement |
H | 60 mm | Heigth |
L | 142 mm | Length |
B | 87 mm | Width |
Cmax | 9.600 N | Load capacity dyn. |
C0 max | 12.000 N | Load capacity stat. 1 |
≈m | 1,52 kg | Weight |
Mounting dimensions
JB | 68 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
A5 | 43,5 mm | |
Tol A5 | +0,01 | Upper tolerance |
Tol A5 | -0,01 | Lower tolerance |
B2 | 14,3 mm | 2 |
JL | 106 mm | Distance 3 |
Tol JL | +0,15 | Upper tolerance |
Tol JL | -0,15 | Lower tolerance |
L6 | 54 mm | Distance 3 |
H2 | 35 mm | Center height |
Tol H2 | +0,008 | Upper tolerance |
Tol H2 | -0,016 | Lower tolerance |
H5 | 9,7 mm | |
T5 | 22 mm | |
H6 | 34 mm | |
G2 | M10 | |
N1 | 8,4 mm | |
N4 | 2.5x5.3 | 4 |
N3 | 15 mm | |
K5 | M8 | |
K8 | NIP5MZ | Lubrication nipple |
W | 3 mm | Width across flats |
6 | Ball rows | |
α | 57 ° | Angle |
Footnotes
1

2
Dimension B2 on diameter FW.
3
Dimensions JL, L6 and lubrication hole symmetrical to the bearing length L.
4


Downloads:
Your current product variant
Size code | 30 | |
Seal | PP | |
Relubrication feature | AS |


All
English

2014-02-26 | Katalog | WF 1 | Englisch