Select a different country or region to see content for your location.
United States
19:14:47 GMT+0000 (Coordinated Universal Time)


KTFS25-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; with self-aligning linear ball bearing, sealed, greased, with relubrication facility

Main Dimensions & Performance Data
FW | 25 mm | Diameter of ball complement |
H | 60 mm | Heigth |
L | 122 mm | Length |
B | 74 mm | Width |
Cmin | 4.400 N | Load capacity dyn. C 1 |
C0 min | 4.850 N | Load capacity stat. C0 1 |
≈m | 0,9 kg | Weight |
Mounting dimensions
JB | 56 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
L4 | 73 mm | |
L5 | 10 mm | |
JL4 | 61 mm | Distance |
D1 | 52 mm | Diameter 2 |
Tol D1 | g7 | Tolerance |
D2 | 52 mm | Diameter |
Tol D2 | -0,1 | Upper tolerance |
Tol D2 | -0,3 | Lower tolerance |
JH | 42 mm | |
Tol JH | +0,15 | Upper tolerance |
Tol JH | -0,15 | Lower tolerance |
T5 | 26 mm | Thread depth |
G2 | M12 | Thread size |
N1 | 10,5 mm | Diameter |
K5 | M10 | |
G3 | M8x1 | Thread size |
8 | Ball rows |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 25 | |
Seal | PP | |
Relubrication feature | AS |


All
English

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems
Recently viewed products

Wait to see recently viewed products