Select a different country or region to see content for your location.
United States
22:59:25 GMT+0000 (Coordinated Universal Time)


KTFS16-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; with self-aligning linear ball bearing, sealed, greased, with relubrication facility
Product information


Main Dimensions & Performance Data
FW | 16 mm | Diameter of ball complement |
H | 40 mm | Heigth |
L | 78 mm | Length |
B | 50 mm | Width |
Cmin | 1.790 N | Load capacity dyn. C 1 |
C0 min | 1.900 N | Load capacity stat. C0 1 |
≈m | 0,255 kg | Weight |
Mounting dimensions
JB | 38 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
L4 | 50 mm | |
L5 | 10 mm | |
JL4 | 39 mm | Distance |
D1 | 35 mm | Diameter 2 |
Tol D1 | g7 | Tolerance |
D2 | 35 mm | Diameter |
Tol D2 | -0,1 | Upper tolerance |
Tol D2 | -0,3 | Lower tolerance |
JH | 28 mm | |
Tol JH | +0,15 | Upper tolerance |
Tol JH | -0,15 | Lower tolerance |
T5 | 18 mm | Thread depth |
G2 | M8 | Thread size |
N1 | 6,6 mm | Diameter |
K5 | M6 | |
G3 | M8x1 | Thread size |
8 | Ball rows |
Footnotes
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
2

Downloads:
Your current product variant
Size code | 16 | |
Seal | PP | |
Relubrication feature | AS |