Select a different country or region to see content for your location.
United States
15:43:25 GMT+0000 (Coordinated Universal Time)


KTFS12-PP-AS
Linear Ball Bearing and Housing Unit
Linear ball bearing and housing unit; with self-aligning linear ball bearing, sealed, greased, with relubrication facility

Main Dimensions & Performance Data
FW | 12 mm | Diameter of ball complement |
H | 34 mm | Heigth |
L | 70 mm | Length |
B | 42 mm | Width |
Cmin | 1.020 N | Load capacity dyn. C 1 |
C0 min | 1.200 N | Load capacity stat. C0 1 |
≈m | 0,2 kg | Weight |
Mounting dimensions
JB | 32 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
L4 | 46 mm | |
L5 | 10 mm | |
JL4 | 35 mm | Distance |
D1 | 30 mm | Diameter 2 |
Tol D1 | g7 | Tolerance |
D2 | 30 mm | Diameter |
Tol D2 | -0,1 | Upper tolerance |
Tol D2 | -0,3 | Lower tolerance |
JH | 24 mm | |
Tol JH | +0,15 | Upper tolerance |
Tol JH | -0,15 | Lower tolerance |
T5 | 13 mm | Thread depth |
G2 | M6 | Thread size |
N1 | 5,3 mm | Diameter |
K5 | M5 | |
G3 | M8x1 | Thread size |
8 | Ball rows |
Footnotes
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
2

Downloads:
Your current product variant
Size code | 12 | |
Seal | PP | |
Relubrication feature | AS |


All
English

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems
Recently viewed products

Wait to see recently viewed products