Select a different country or region to see content for your location.
United States
00:21:27 GMT+0000 (Coordinated Universal Time)


KGSNS25-PP-AS
Linear Ball Bearing and Housing Unit
Linear ball bearing and housing unit; with self-aligning linear ball bearing, slotted design, sealed, greased, with relubrication facility
Frequently bought together










n.r.
AS | Relubrication facility | |
≈m | 0,63 kg | Weight |
Main Dimensions & Performance Data
FW | 25 mm | Diameter of ball complement |
H | 60 mm | Height |
L | 58 mm | Length |
B | 78 mm | Width |
Cmax | 3.950 N | Load capacity dyn. 1 |
C0 max | 4.300 N | Load capacity stat. 1 |
Mounting dimensions
JB | 60 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
B1 | 59,4 mm | |
A5 | 39 mm | |
Tol A5 | +0,01 | Upper tolerance |
Tol A5 | -0,01 | Lower tolerance |
JL | 40 mm | Distance 2 |
Tol JL | +0,15 | Upper tolerance |
Tol JL | -0,15 | Lower tolerance |
H2 | 30 mm | Center height |
Tol H2 | +0,008 | Upper tolerance |
Tol H2 | -0,016 | Lower tolerance |
H4 | 41,5 mm | |
H5 | 8,3 mm | |
T5 | 22 mm | Mounting Dimension |
H6 | 29 mm | Mounting Dimension |
G2 | M10 | |
N1 | 8,4 mm | Mounting Dimension |
N4 | 6 mm | 3 |
N3 | 15 mm | Mounting Dimension |
K5 | M8 | |
K8 | NIP5MZ | Lubrication nipple |
W | 5 mm | Width across flats |
8 | Ball rows |
Footnotes
1

2

3

Downloads:
Your current product variant
Size code | 25 | |
Seal | PP |


All
English

2014-02-26 | Katalog | WF 1 | Englisch