Select a different country or region to see content for your location.
United States
00:58:16 GMT+0000 (Coordinated Universal Time)


KGSNOS50-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; Heavy duty range, With segment cutout, with slot, sealed, greased, with relubrication facility





Main Dimensions & Performance Data
FW | 50 mm | Diameter of ball complement |
H | 88 mm | Heigth |
L | 100 mm | Length |
B | 132 mm | Width |
Cmax | 15.100 N | Load capacity dyn. 1 |
C0 max | 13.900 N | Load capacity stat. 1 |
≈m | 2,67 kg | Weight |
Mounting dimensions
JB | 108 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
A5 | 66 mm | |
Tol A5 | +0,01 | Upper tolerance |
Tol A5 | -0,01 | Lower tolerance |
B2 | 22,7 mm | |
JL | 50 mm | Distance 2 |
Tol JL | +0,15 | Upper tolerance |
Tol JL | -0,15 | Lower tolerance |
H2 | 50 mm | Center height |
Tol H2 | +0,008 | Upper tolerance |
Tol H2 | -0,016 | Lower tolerance |
H5 | 11,1 mm | |
T5 | 35 mm | |
H6 | 49 mm | |
G2 | M16 | |
N1 | 13,5 mm | |
N4 | 4x8.5 | 3 |
N3 | 20 mm | |
K5 | M12 | |
K8 | NIP5MZ | Lubrication nipple |
W | 5 mm | Width across flats |
6 | Ball rows | |
α | 54 ° | Angle |
Footnotes
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
2

3


Downloads:
Your current product variant
Size code | 50 | |
Seal | PP | |
Relubrication feature | AS |


All
English

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems
Recently viewed products

Wait to see recently viewed products