Select a different country or region to see content for your location.
United States
20:48:24 GMT+0000 (Coordinated Universal Time)


KGSNOS25-PP-AS
Linear Ball Bearing and Housing Unit
Linear ball bearing and housing unit; Heavy duty range, With segment cutout, with slot, sealed, greased, with relubrication facility
Frequently bought together

Starting KGSNO16-PP-AS,
KGSNOS16-PP-AS


Starting KGSNO16-PP-AS,
KGSNOS16-PP-AS

KGSNO..-PP-AS, KGSNOS..-PP-AS




Main Dimensions & Performance Data
FW | 25 mm | Diameter of ball complement |
H | 51 mm | Heigth |
L | 58 mm | Length |
B | 78 mm | Width |
Cmax | 3.950 N | Load capacity dyn. 1 |
C0 max | 4.300 N | Load capacity stat. 1 |
≈m | 0,52 kg | Weight |
Mounting dimensions
JB | 60 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
A5 | 39 mm | |
Tol A5 | +0,01 | Upper tolerance |
Tol A5 | -0,01 | Lower tolerance |
B2 | 12,5 mm | |
JL | 40 mm | Distance 2 |
Tol JL | +0,15 | Upper tolerance |
Tol JL | -0,15 | Lower tolerance |
H2 | 30 mm | Center height |
Tol H2 | +0,008 | Upper tolerance |
Tol H2 | -0,016 | Lower tolerance |
H5 | 8,8 mm | |
T5 | 22 mm | |
H6 | 29 mm | |
G2 | M10 | |
N1 | 8,4 mm | |
N4 | 2.5x5.3 | 3 |
N3 | 15 mm | |
K5 | M8 | |
K8 | NIP5MZ | Lubrication nipple |
W | 3 mm | Width across flats |
6 | Ball rows | |
α | 57 ° | Angle |
Footnotes
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
2
Dimension JL and lubrication hole symmetrical to the bearing length L.
3
Centring hole DIN 332 type A.

Downloads:
Your current product variant
Size code | 25 | |
Seal | PP | |
Relubrication feature | AS |


All
English

2014-02-26 | Katalog | WF 1 | Englisch