Select a different country or region to see content for your location.
United States
14:59:42 GMT+0000 (Coordinated Universal Time)


KGSNO20-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; Heavy duty range, With segment cutout, without slot, sealed, greased, with relubrication facility
Preferred product



Main Dimensions & Performance Data
FW | 20 mm | Diameter of ball complement |
H | 42 mm | Heigth |
L | 45 mm | Length |
B | 60 mm | Width |
Cmax | 2.200 N | Load capacity dyn. 1 |
C0 max | 2.310 N | Load capacity stat. 1 |
≈m | 0,2 kg | Weight |
Mounting dimensions
JB | 45 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
B2 | 10 mm | 2 |
A5 | 30 mm | |
Tol A5 | +0,01 | Upper tolerance |
Tol A5 | -0,01 | Lower tolerance |
JL | 32 mm | Distance 3 |
Tol JL | +0,15 | Upper tolerance |
Tol JL | -0,15 | Lower tolerance |
H2 | 25 mm | Center height |
Tol H2 | +0,008 | Upper tolerance |
Tol H2 | -0,016 | Lower tolerance |
H5 | 8 mm | |
T5 | 18 mm | |
H6 | 24 mm | |
G2 | M8 | |
N1 | 6,6 mm | |
N4 | 2x4.25 | 4 |
N3 | 11 mm | |
K5 | M6 | |
K8 | NIP4MZ | Lubrication nipple |
6 | Ball rows | |
α | 55 ° | Angle |
Footnotes
1

2

3
Dimension JL and lubrication hole symmetrical to the bearing length L.
4
Centring hole DIN 332 type A.

Downloads:
Your current product variant
Size code | 20 | |
Seal | PP | |
Relubrication feature | AS |


All
English

2014-02-26 | Katalog | WF 1 | Englisch