Select a different country or region to see content for your location.
United States
06:29:56 GMT+0000 (Coordinated Universal Time)


KGSNO16-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; Heavy duty range, With segment cutout, without slot, sealed, greased, with relubrication facility
Preferred product
Product information






Main Dimensions & Performance Data
FW | 16 mm | Diameter of ball complement |
H | 35 mm | Heigth |
L | 37 mm | Length |
B | 53 mm | Width |
Cmax | 1.430 N | Load capacity dyn. 1 |
C0 max | 1.550 N | Load capacity stat. 1 |
≈m | 0,15 kg | Weight |
Mounting dimensions
JB | 40 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
B2 | 10,1 mm | 2 |
A5 | 26,5 mm | |
Tol A5 | +0,01 | Upper tolerance |
Tol A5 | -0,01 | Lower tolerance |
JL | 26 mm | Distance 3 |
Tol JL | +0,15 | Upper tolerance |
Tol JL | -0,15 | Lower tolerance |
H2 | 22 mm | Center height |
Tol H2 | +0,008 | Upper tolerance |
Tol H2 | -0,016 | Lower tolerance |
H5 | 7,5 mm | |
T5 | 13 mm | |
H6 | 21 mm | |
G2 | M6 | |
N1 | 5,3 mm | |
N4 | 1,6x3,35 | 4 |
N3 | 10 mm | |
K5 | M5 | 5 |
K8 | NIP4MZ | Lubrication nipple |
6 | Ball rows | |
α | 68 ° | Angle |
Footnotes
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
2
Dimension B2 on diameter FW.
3

4
Centring hole DIN 332 type A.
5
For fixing screws ISO 4762-8.8.
If there is a possibility of settling, the screws should be secured against rotation.

Downloads:
Your current product variant
Size code | 16 | |
Seal | PP | |
Relubrication feature | AS |