Select a different country or region to see content for your location.
United States
23:53:21 GMT+0000 (Coordinated Universal Time)


KGSNG50-PP-AS
Linear Ball Bearing and Housing Unit
Linear ball bearing and housing unit; with self-aligning linear ball bearing, sealed, greased, with relubrication facility
Frequently bought together






n.r.
50 | Size code | |
≈m | 2,75 kg | Weight |
Main Dimensions & Performance Data
FW | 50 mm | Diameter of ball complement |
H | 105 mm | Heigth |
B | 132 mm | Width |
L | 100 mm | Length |
Cmax | 15.100 N | Load capacity dyn. 1 |
C0 max | 13.900 N | Load capacity stat. 1 |
Mounting dimensions
JB | 108 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
B1 | 90 mm | |
A5 | 66 mm | |
Tol A5 | +0,01 | Upper tolerance |
Tol A5 | -0,01 | Lower tolerance |
JL | 50 mm | Distance 2 |
Tol JL | +0,15 | Upper tolerance |
Tol JL | -0,15 | Lower tolerance |
H2 | 50 mm | Center height |
Tol H2 | +0,008 | Upper tolerance |
Tol H2 | -0,016 | Lower tolerance |
H4 | 62 mm | |
H5 | 10,6 mm | |
T5 | 35 mm | |
H6 | 49 mm | |
G2 | M16 | |
N1 | 13,5 mm | |
N4 | 10 mm | 3 |
N3 | 20 mm | |
K5 | M12 | |
K8 | NIP6MZ | Lubrication nipple |
8 | Ball rows |
Footnotes
1

2

3


Downloads:
Your current product variant
Seal | PP | |
Relubrication feature | AS |


All
English

2014-02-26 | Katalog | WF 1 | Englisch