Select a different country or region to see content for your location.
United States
07:24:35 GMT+0000 (Coordinated Universal Time)


KGSCS50-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; with self-aligning linear ball bearing, open slotted design, sealed, greased, with relubrication facility




Main Dimensions & Performance Data
FW | 50 mm | Diameter of ball complement |
H | 115 mm | Heigth |
L | 100 mm | Length |
B | 127 mm | Width |
Cmax | 15.100 N | Load capacity dyn. 1 |
C0 max | 13.900 N | Load capacity stat. C0max 1 |
≈m | 3 kg | Weight |
Mounting dimensions
A2 | 88 mm | |
Tol A2 | +0,15 | Upper tolerance |
Tol A2 | -0,15 | Lower tolerance |
A4 | 109 mm | |
A5 | 38 mm | |
Tol A5 | +0,01 | Upper tolerance |
Tol A5 | -0,01 | Lower tolerance |
B2 | 22,7 mm | 2 |
JL | 62 mm | Distance 3 |
Tol JL | +0,15 | Upper tolerance |
Tol JL | -0,15 | Lower tolerance |
L6 | 80 mm | Distance 3 |
H2 | 50 mm | Center height |
Tol H2 | +0,008 | Upper tolerance |
Tol H2 | -0,016 | Lower tolerance |
H4 | 70 mm | |
H5 | 8,6 mm | |
T5 | 36 mm | Mounting Dimension |
H6 | 78,8 mm | |
G2 | M20 | |
N1 | 17,5 mm | |
N4 | 12 mm | 4 |
N3 | 26 mm | |
K5 | M16 | |
K8 | NIP6MZ | Lubrication nipple |
W | 5 mm | Width across flats |
α | 54 ° | Angle |
6 | Ball rows |
Footnotes
1

2

3

4


Downloads:
Your current product variant
Size code | 50 | |
Seal | PP | |
Relubrication feature | AS |


All
English

2014-02-26 | Katalog | WF 1 | Englisch