Select a different country or region to see content for your location.
United States
11:09:38 GMT+0000 (Coordinated Universal Time)


KGSCS20-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; with self-aligning linear ball bearing, open slotted design, sealed, greased, with relubrication facility




Main Dimensions & Performance Data
FW | 20 mm | Diameter of ball complement |
H | 60 mm | Heigth |
L | 47 mm | Length |
B | 60 mm | Width |
Cmax | 2.200 N | Load capacity dyn. 1 |
C0 max | 2.310 N | Load capacity stat. C0max 1 |
≈m | 0,36 kg | Weight |
Mounting dimensions
A2 | 39 mm | |
Tol A2 | +0,15 | Upper tolerance |
Tol A2 | -0,15 | Lower tolerance |
A4 | 51 mm | |
A5 | 17 mm | |
Tol A5 | +0,01 | Upper tolerance |
Tol A5 | -0,01 | Lower tolerance |
B2 | 10 mm | 2 |
JL | 30 mm | Distance 3 |
Tol JL | +0,15 | Upper tolerance |
Tol JL | -0,15 | Lower tolerance |
L6 | 36 mm | Distance 3 |
H2 | 30 mm | Center height |
Tol H2 | +0,008 | Upper tolerance |
Tol H2 | -0,016 | Lower tolerance |
H4 | 37,5 mm | |
H5 | 8,3 mm | |
T5 | 18 mm | Mounting Dimension |
H6 | 42,6 mm | |
G2 | M10 | |
N1 | 8,4 mm | |
N4 | 6 mm | 4 |
N3 | 15 mm | |
K5 | M8 | |
K8 | NIP4MZ | Lubrication nipple |
W | 2,5 mm | Width across flats |
α | 55 ° | Angle |
6 | Ball rows |
Footnotes
1

2

3

4


Downloads:
Your current product variant
Size code | 20 | |
Seal | PP | |
Relubrication feature | AS |


All
English

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems
Recently viewed products

Wait to see recently viewed products