Select a different country or region to see content for your location.
United States
15:15:39 GMT+0000 (Coordinated Universal Time)


KTHK50-B-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; sealed, greased, with relubrication facility; corrosion-resistant design possible



Main Dimensions & Performance Data
FW | 50 mm | Diameter of ball complement |
H | 92 mm | Height |
L | 145 mm | Length |
B | 103 mm | Width |
C | 11.000 N | Load capacity dyn. C 1 |
C0 | 12.600 N | Load capacity stat. C0 1 |
≈m | 2,05 kg | Weight |
Mounting dimensions
JB | 82 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
B1 | 74 mm | |
A5 | 51,5 mm | |
JL | 100 mm | Distance |
Tol JL | +0,15 | Upper tolerance |
Tol JL | -0,15 | Lower tolerance |
H2 | 47 mm | Center height |
Tol H2 | +0,010 | Upper tolerance |
Tol H2 | -0,014 | Lower tolerance |
H4 | 62,3 mm | |
H5 | 10,9 mm | |
T5 | 26 mm | |
H6 | 46 mm | |
A3 | 28 mm | |
G2 | M12 | |
N1 | 10,5 mm | |
N3 | 20 mm | |
K5 | M10 | |
K8 | NIPA2 | Lubrication nipple |
Footnotes
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways and where the two linear ball bearings are subjected to equal loading.
Downloads:
Your current product variant
Size code | 50 | |
Version | B | |
Seal | PP | |
Relubrication feature | AS |


All
English

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems
Recently viewed products

Wait to see recently viewed products