Select a different country or region to see content for your location.
United States
16:05:26 GMT+0000 (Coordinated Universal Time)


KTHK20-B-PP-AS
Linear Ball Bearing and Housing Unit
Linear ball bearing and housing unit; sealed, greased, with relubrication facility; corrosion-resistant design possible






Main Dimensions & Performance Data
FW | 20 mm | Diameter of ball complement |
H | 42,5 mm | Height |
L | 65 mm | Length |
B | 53 mm | Width |
C | 1.800 N | Load capacity dyn. C 1 |
C0 | 1.580 N | Load capacity stat. C0 1 |
≈m | 0,315 kg | Weight |
Mounting dimensions
JB | 40 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
B1 | 40 mm | |
A5 | 26,5 mm | |
JL | 45 mm | Distance |
Tol JL | +0,15 | Upper tolerance |
Tol JL | -0,15 | Lower tolerance |
H2 | 23 mm | Center height |
Tol H2 | +0,010 | Upper tolerance |
Tol H2 | -0,014 | Lower tolerance |
H4 | 29,8 mm | |
H5 | 7,4 mm | |
T5 | 13 mm | |
H6 | 22 mm | |
A3 | 15 mm | |
G2 | M6 | |
N1 | 5,3 mm | |
N3 | 11 mm | |
K5 | M5 | |
K8 | NIPA2 | Lubrication nipple |
Footnotes
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways and where the two linear ball bearings are subjected to equal loading.
Downloads:
Your current product variant
Size code | 20 | |
Version | B | |
Seal | PP | |
Relubrication feature | AS |


All
English

2014-02-26 | Katalog | WF 1 | Englisch