Select a different country or region to see content for your location.
United States
18:49:08 GMT+0000 (Coordinated Universal Time)


KGHK06-B-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; sealed, greased, with relubrication facility; corrosion-resistant design possible
Product information






Main Dimensions & Performance Data
FW | 6 mm | Diameter of ball complement |
H | 27 mm | Height |
L | 22,2 mm | Length |
B | 32 mm | Width |
C | 340 N | Dynamic load rating 1 |
C0 | 240 N | Basic static load capacity 1 |
≈m | 30 g | Weight |
Mounting dimensions
JB | 23 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
B1 | 25 mm | |
A5 | 16 mm | |
H2 | 13 mm | Center height |
Tol H2 | +0,010 | Upper tolerance |
Tol H2 | -0,014 | Lower tolerance |
H4 | 20,6 mm | Mounting Dimension |
H5 | 5 mm | |
T5 | 9 mm | |
H6 | 13 mm | Mounting Dimension |
A3 | 9 mm | |
G2 | M4 | |
N1 | 3,4 mm | |
N3 | 7 mm | |
K5 | M3 | 2 |
K8 | NIPA1 | Lubrication nipple |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 06 | |
Version | B | |
Seal | PP | |
Relubrication feature | AS |
Recently viewed products