Select a different country or region to see content for your location.
United States
18:46:57 GMT+0000 (Coordinated Universal Time)


KGHA40-PP
Linear ball bearing and housing unit
Linear ball bearing and housing units, sealed, greased, corrosion-resistant design possible


Main Dimensions & Performance Data
H | 84 mm | Height |
B | 78 mm | Width |
L | 71 mm | Length |
Tol L | +0,5 | Tolerance |
C | 5.300 N | Dynamic load rating 1 |
C0 | 4.450 N | Static load rating 1 |
≈m | 1,439 kg | Weight |
Mounting dimensions
H6 | 49 mm | |
T5 | 20 mm | |
JB | 66 mm | |
Tol JB | ±0,1 | Tolerance |
G2 | M8 | |
N1 | 6,7 mm | |
N3 | 11,1 mm | |
K5 | M6 | 2 |
Dimensions
FW | 40 mm | Diameter of ball complement |
H2 | 45 mm | Axis center |
Tol H2 | ±0,015 | Tolerance |
Footnotes
1

2

Downloads:
Your current product variant
Size code | 40 | |
Seal | PP | Sealed |


All
English

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems
Recently viewed products

Wait to see recently viewed products