Select a different country or region to see content for your location.
United States
10:14:43 GMT+0000 (Coordinated Universal Time)


KGHA25-PP
Linear Ball Bearing and Housing Unit
Linear Ball Bearing and Housing Units, Sealed, Greased, Corrosion-resistant Design Possible
Frequently bought together

Main Dimensions & Performance Data
H | 57,5 mm | Height |
B | 55 mm | Width |
L | 49 mm | Length |
Tol L | +0,5 | Tolerance |
C | 2.280 N | Dynamic load rating 1 |
C0 | 1.670 N | Static load rating 1 |
≈m | 0,496 kg | Weight |
Mounting dimensions
H6 | 35 mm | |
T5 | 15 mm | |
JB | 46 mm | |
Tol JB | ±0,1 | Tolerance |
G2 | M6 | |
N1 | 5,1 mm | |
N3 | 8,1 mm | |
K5 | M4 | 2 |
Dimensions
FW | 25 mm | Diameter of ball complement |
H2 | 30 mm | Axis center |
Tol H2 | ±0,015 | Tolerance |
Footnotes
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
2
For fixing screws ISO 4762-8.8.
If there is a possibility of settling, the screws should be secured against rotation.
Downloads:
Your current product variant
Size code | 25 | |
Seal | PP | Sealed |


All
English

2014-02-26 | Katalog | WF 1 | Englisch