Select a different country or region to see content for your location.
United States
23:40:14 GMT+0000 (Coordinated Universal Time)


KGHA20-PP
Linear Ball Bearing and Housing Unit
Linear Ball Bearing and Housing Units, Sealed, Greased, Corrosion-resistant Design Possible

Main Dimensions & Performance Data
H | 48,5 mm | Height |
B | 47 mm | Width |
L | 39 mm | Length |
Tol L | +0,5 | Tolerance |
C | 1.110 N | Dynamic load rating 1 |
C0 | 790 N | Static load rating 1 |
≈m | 0,303 kg | Weight |
Mounting dimensions
H6 | 29 mm | |
T5 | 15 mm | |
JB | 38 mm | |
Tol JB | ±0,1 | Tolerance |
G2 | M6 | |
N1 | 5,1 mm | |
N3 | 8,1 mm | |
K5 | M4 | 2 |
Dimensions
FW | 20 mm | Diameter of ball complement |
H2 | 25 mm | Axis center |
Tol H2 | ±0,015 | Tolerance |
Footnotes
1

2
For fixing screws ISO 4762-8.8.
If there is a possibility of settling, the screws should be secured against rotation.
Downloads:
Your current product variant
Size code | 20 | |
Seal | PP | Sealed |


All
English

2014-02-26 | Katalog | WF 1 | Englisch