Select a different country or region to see content for your location.
United States
19:33:12 GMT+0000 (Coordinated Universal Time)


KGBS50-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; adjustable, sealed, greased, with relubrication facility; corrosion-resistant design possible



Main Dimensions & Performance Data
FW | 50 mm | Diameter of ball complement |
H | 98 mm | Heigth |
L | 100 mm | Length |
Tol L | h12 | Tolerance |
B | 135 mm | Width |
C | 8.700 N | Dynamic load rating 1 |
C0 | 6.300 N | Load capacity stat. C0 1 |
≈m | 2,75 kg | Weight |
Mounting dimensions
JB | 116 mm | |
Tol JB | +0,2 | Upper tolerance |
Tol JB | -0,2 | Lower tolerance |
B1 | 96 mm | |
A5 | 67,5 mm | |
Tol A5 | +0,02 | Upper tolerance |
Tol A5 | -0,02 | Lower tolerance |
L4 | 52 mm | Distance |
L5 | 72 mm | Distance |
J L4 | 36 mm | Distance |
H2 | 50 mm | Height shaft |
Tol H2 | +0,015 | Upper tolerance |
Tol H2 | -0,015 | Lower tolerance |
A3 | 34 mm | |
H6 | 14 mm | |
N! | 11 mm | |
N3 | 18 mm | |
K5 | M10 | |
K8 | NIPA2 | Lubrication nipple |
W | 5 mm | Width across flats |
6 | Ball rows |
Footnotes
1

Downloads:
Your current product variant
Size code | 50 | |
Seal | PP | |
Relubrication feature | AS |


All
English

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems
Recently viewed products

Wait to see recently viewed products