Select a different country or region to see content for your location.
United States
19:33:18 GMT+0000 (Coordinated Universal Time)


KGBO40-PP-AS
Linear ball bearing and housing unit
Linear ball bearing and housing unit; open design, sealed, greased, with relubrication facility; corrosion-resistant design possible
Preferred product




n.r.
PP | Dichtung | |
AS | Nachschmierbarkeit | |
≈m | 1,28 kg | Weight |
Hauptabmessungen und Leistungsdaten
H | 79,5 mm | Höhe |
L | 80 mm | Length |
Tol L | h12 | Toleranz |
B | 108 mm | Width |
C | 6.100 N | Load capacity dyn. 1 |
C0 | 4.600 N | Load capacity stat. C0 1 |
Anschlussmaße
JB | 94 mm | |
Tol JB | +0,2 | Obere Toleranz |
Tol JB | -0,2 | Untere Toleranz |
B1 | 77 mm | |
A5 | 54 mm | |
Tol A5 | +0,02 | Obere Toleranz |
Tol A5 | -0,02 | Untere Toleranz |
B2 | 18,2 mm | 2 |
L4 | 40 mm | Distance |
L5 | 56 mm | Distance |
J L4 | 23 mm | Abstand |
H2 | 45 mm | Mittenhöhe |
Tol H2 | +0,015 | Obere Toleranz |
Tol H2 | -0,015 | Untere Toleranz |
A3 | 30 mm | |
H6 | 12 mm | |
N! | 9 mm | |
N3 | 15 mm | |
K5 | M8 | |
K8 | NIPA2 | Lubrication nipple |
α | 54 ° | Winkel |
5 | Kugelreihen |
Footnotes
1

2


Downloads:


All
English

2014-02-26 | Katalog | WF 1 | Englisch