Select a different country or region to see content for your location.
United States
00:27:04 GMT+0000 (Coordinated Universal Time)


KTHK16-B-PP-AS
Linear Ball Bearing and Housing Unit
Linear ball bearing and housing unit; sealed, greased, with relubrication facility; corrosion-resistant design possible






Main Dimensions & Performance Data
FW | 16 mm | Diameter of ball complement |
H | 36,5 mm | Height |
L | 65 mm | Length |
B | 43 mm | Width |
C | 1.440 N | Load capacity dyn. C 1 |
C0 | 1.240 N | Load capacity stat. C0 1 |
≈m | 0,16 kg | Weight |
Mounting dimensions
JB | 34 mm | |
Tol JB | +0,15 | Upper tolerance |
Tol JB | -0,15 | Lower tolerance |
B1 | 34 mm | |
A5 | 21,5 mm | |
JL | 40 mm | Distance |
Tol JL | +0,15 | Upper tolerance |
Tol JL | -0,15 | Lower tolerance |
H2 | 19 mm | Center height |
Tol H2 | +0,010 | Upper tolerance |
Tol H2 | -0,014 | Lower tolerance |
H4 | 28,1 mm | |
H5 | 6,9 mm | |
T5 | 11 mm | |
H6 | 18 mm | |
A3 | 13 mm | |
G2 | M5 | |
N1 | 4,3 mm | |
N3 | 10 mm | |
K5 | M4 | |
K8 | NIPA1 | Lubrication nipple |
Footnotes
1

Downloads:
Your current product variant
Version | B | |
Seal | PP | |
Relubrication feature | AS |


All
English

2014-02-26 | Katalog | WF 1 | Englisch