Select a different country or region to see content for your location.
United States
01:40:22 GMT+0000 (Coordinated Universal Time)



KUSE35
Ball monorail guidance system
Standard carriage for six-row linear recirculating ball bearing and guideway assembly
Frequently bought together






Mounting dimensions
A1 | 33 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 82 mm | |
b | 34 mm | Width rail |
Tolb | -0,005 mm | Upper tolerance |
Tolb | -0,03 mm | Lower tolerance |
A2 | 9 mm | Distance from locating edge to hole |
L1 | 78,3 mm | |
JL | 62 mm | |
JLZ | 52 mm | |
jL | 80 mm | |
aL min | 20 mm | 1 |
aL max | 71 mm | 1 |
aR min | 20 mm | 1 |
aR max | 71 mm | 1 |
H1 | 6,6 mm | Free space, system dimension |
H4 | 13,3 mm | |
H5 | 6,5 mm | |
T5 | 13 mm | Thread depth |
T6 | 12 mm | |
h | 29,7 mm | |
h1 | 17,2 mm | |
Tol h1 | 0,5 mm | Upper tolerance |
Tol h1 | -0,5 mm | Distance Distance |
G2 | M10 | Fixing screws |
G2 MA | 41 Nm | Maximum tightening torque |
K1 | M8 | Fixing screws |
K1 MA | 41 Nm | Tightening torque 2 |
K3 | M8 | Fixing screws |
K3 MA | 41 Nm | Maximum tightening torque 2 |
K6 | M8 | Fixing screws |
K6 MA | 24 Nm | Maximum tightening torque 2 |
d1 | 9 mm | |
D2 | 8,6 mm | |
N2 max | 4,5 mm | |
JL5 | 11,93 mm | |
A3 | 7,2 mm | |
O | 4,5x1,5 | O-Ring DIN 3771 |
Main dimensions
Imax | 5.860 mm | Max length single piece guideway |
H | 48 mm | Height system |
B | 100 mm | Width carriage |
L | 107,2 mm | Overall length carriage 3 |
Technical data
I: C | 76.100 N | Load direction I: compressive load 4 |
I: C0 | 150.000 N | Load direction I: compressive load 4 |
II: C | 53.300 N | Load direction II: tensile load 4 |
II: C0 | 82.400 N | Load direction II: tensile load 4 |
III: C | 56.600 N | Load direction III: lateral load 4 |
III: C0 | 89.150 N | Load direction III: lateral load 4 |
M0x | 2.300 Nm | Static moment rating about X axis |
M0y | 1.300 Nm | Static moment rating about Y axis |
M0z | 1.140 Nm | Static moment rating about Z axis |
Related products
KWSE35 | Carriage | |
TKSD35 | Guideway |
Footnotes
1
aL and aR are dependent on the guideway length.
2

3

4

Downloads:
Your current product variant
Size code | 35 |


All
English

2021-02-25 | Katalog | PF1 | Englisch