Select a different country or region to see content for your location.
United States
10:23:51 GMT+0000 (Coordinated Universal Time)



KUSE25-L
Ball monorail guidance system
Long carriage for six-row linear recirculating ball bearing and guideway assembly






Mounting dimensions
A1 | 23,5 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 57 mm | |
b | 23 mm | Width rail |
Tolb | -0,005 mm | Upper tolerance |
Tolb | -0,03 mm | Lower tolerance |
A2 | 6,5 mm | Distance from locating edge to hole |
L1 | 83,4 mm | |
JL | 45 mm | |
JLZ | 40 mm | |
jL | 60 mm | |
aL min | 20 mm | 1 |
aL max | 53 mm | 1 |
aR min | 20 mm | 1 |
aR max | 53 mm | 1 |
H1 | 5,2 mm | Free space, system dimension |
H4 | 9,8 mm | |
H5 | 5 mm | |
T5 | 10 mm | Thread depth |
T6 | 9,5 mm | |
h | 21,7 mm | |
h1 | 11,2 mm | |
Tol h1 | 0,5 mm | Upper tolerance |
Tol h1 | -0,5 mm | Distance Distance |
G2 | M8 | Fixing screws |
G2 MA | 24 Nm | Maximum tightening torque |
K1 | M6 | Fixing screws |
K1 MA | 17 Nm | Tightening torque 2 |
K3 | M6 | Fixing screws |
K3 MA | 17 Nm | Maximum tightening torque 2 |
K6 | M6 | Fixing screws |
K6 MA | 10 Nm | Maximum tightening torque 2 |
d1 | 6,8 mm | |
D2 | 6,7 mm | |
N2 max | 3 mm | |
JL5 | 24,19 mm | |
A3 | 6 mm | |
O | 3x1,5 | O-Ring DIN 3771 |
Main dimensions
Imax | 5.880 mm | Max length single piece guideway |
H | 36 mm | Height system |
B | 70 mm | Width carriage |
L | 104,3 mm | Overall length carriage 3 |
Technical data
I: C | 47.000 N | Load direction I: compressive load 4 |
I: C0 | 112.000 N | Load direction I: compressive load 4 |
II: C | 33.000 N | Load direction II: tensile load 4 |
II: C0 | 62.000 N | Load direction II: tensile load 4 |
III: C | 35.000 N | Load direction III: lateral load 4 |
III: C0 | 65.000 N | Load direction III: lateral load 4 |
M0x | 1.160 Nm | Static moment rating about X axis |
M0y | 930 Nm | Static moment rating about Y axis |
M0z | 830 Nm | Static moment rating about Z axis |
Related products
KWSE25-L | Carriage | |
TKSD25 | Guideway |
Footnotes
1

2

3

4

Downloads:
Your current product variant
Size code | 25 | |
Carriage design | L | Long carriage |