Select a different country or region to see content for your location.
United States
04:34:44 GMT+0000 (Coordinated Universal Time)


TKSD30
Profile rail
Guideways for six-row linear recirculating ball bearing and guideway assembly

Main Dimensions & Performance Data
h | 25 mm | Height |
b | 28 mm | Width |
Tol b | -0,005 mm | Upper tolerance |
Tol b | -0,035 mm | Lower tolerance |
≈m | 4,4 kg/m | Weight |
Mounting dimensions
K1 | M8 | Fixing screws (DIN ISO 4762-12.9) |
K1 MA | 41 Nm | Tightening torque 1 |
d1 | 9 mm | Bore diameter |
Dimensions
lmax | 6.000 mm | Max length single piece guideway 2 |
aL min | 20 mm | Distance 3 |
aL max | 71 mm | Distance 3 |
aR min | 20 mm | Distance 3 |
aR max | 71 mm | Distance 3 |
jL | 80 mm | Increment |
h1 | 12,5 mm | Length |
Tol h1 | 0,5 mm | Upper tolerance |
Tol h1 | -0,5 mm | Lower tolerance |
Additional information
KWSE30... | Usable carriage(s) | |
KUSE30... | Usable linear systems |
Footnotes
1
The stated torques represent maximum values for the secure transmission of forces in vibration-free, quasistatic applications (S0 = 1). We recommend that the tightening torques for the screw connection of the adjacent construction should be determined at the customer under the conditions specific to the application and operation, observing the information in VDI Guideline 2230 Part 1 (2015) and the information in this description.
2

3

Downloads:
Your current product variant
Size code | 30 |


All
English

2021-02-25 | Katalog | PF1 | Englisch
Monorail Guidance Systems
Recently viewed products

Wait to see recently viewed products