Select a different country or region to see content for your location.
United States
01:52:59 GMT+0000 (Coordinated Universal Time)


TKSD20-U
Profile rail
Guideways for six-row linear recirculating ball bearing and guideway assembly, for screw mounting from below
Frequently bought together

Main Dimensions & Performance Data
h | 18 mm | Height |
b | 20 mm | Width |
Tol b | -0,005 mm | Upper tolerance |
Tol b | -0,035 mm | Lower tolerance |
≈m | 2,3 kg/m | Weight |
Mounting dimensions
G1 | M6 | Fixing screws (DIN ISO 4762-12.9) |
G1 MA | 17 Nm | Tightening torque 1 |
Dimensions
lmax | 3.900 mm | Max length single piece guideway 2 |
aL min | 20 mm | Distance 3 |
aL max | 53 mm | Distance 3 |
aR min | 20 mm | Distance 3 |
aR max | 53 mm | Distance 3 |
jL | 60 mm | Increment |
t7 | 10 mm | Thread length |
Additional information
KWSE20... | Usable carriage(s) | |
KUSE20... | Usable linear systems |
Footnotes
1

2

3

Downloads:
Your current product variant
Size code | 20 | |
Length | ~4000 | |
Locationg guideway | U | Hole pattern from below |


All
English

2021-02-25 | Katalog | PF1 | Englisch