Select a different country or region to see content for your location.
United States
12:42:18 GMT+0000 (Coordinated Universal Time)



KWSE45-L
Recirculating ball bearing carriage
Long carriage for six-row linear recirculating ball bearing and guideway assembly






Main Dimensions & Performance Data
H | 60 mm | Height system |
B | 120 mm | Width carriage |
L | 174,3 mm | Overall length carriage |
I C | 98.000 N | Dynamic load rating, load direction I: compressive load |
I C0 | 236.000 N | Static load rating, load direction I: compressive load |
II C | 89.000 N | Dynamic load rating, load direction II: tensile load |
II C0 | 159.000 N | Static load rating, load direction II: tensile load |
III C | 93.400 N | Dynamic load rating; basic dynamic load rating, Load direction III: lateral load |
III C0 | 168.000 N | Static load rating, Load direction III: lateral load |
≈m | 4,2 kg | Weight |
Mounting dimensions
A1 | 37,5 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 100 mm | |
b | 45 mm | Width rail |
A2 | 10 mm | Distance from locating edge to hole |
L1 | 138,7 mm | |
JL | 80 mm | |
JLZ | 60 mm | |
H1 | 8,6 mm | Free space, system dimension |
H4 | 17,7 mm | |
H5 | 9 mm | |
T5 | 15 mm | Thread depth |
T6 | 15 mm | |
G2 | M12 | Fixing screws below (DIN ISO 4762-12.9) |
G2 MA | 83 Nm | Maximum tightening torque |
K3 | M10 | Fixing screws below (DIN ISO 4762-12.9) |
K3 MA | 83 Nm | Maximum tightening torque |
K6 | M10 | Fixing screws below (DIN ISO 4762-12.9) |
K6 MA | 48 Nm | Maximum tightening torque |
D2 | 10,6 mm | |
N2 | 6 mm | Max. diameter of lubrication hole in adjacent construction |
JL5 | 33,45 mm | Position lubrication connector |
A3 | 8,5 mm | Position lubrication connector |
t A3 | 7 mm | Maximum permissible screw depth for lubrication connectors |
O | 7x1,5 | O-Ring DIN 3771 |
M0X | 6.200 Nm | Moment |
M0Y | 4.050 Nm | Moment |
M0Z | 3.650 Nm | Moment |
Additional information
VMKB_065 | KWSE | Material name |
Downloads:
Your current product variant
Size code | 45 | |
Carriage design | L | Long carriage |


All
English

2021-02-25 | Katalog | PF1 | Englisch