Select a different country or region to see content for your location.
United States
05:20:44 GMT+0000 (Coordinated Universal Time)



KWSE30-HL
Recirculating ball bearing carriage
High, narrow, long carriage for six-row linear recirculating ball bearing and guideway assembly






Main Dimensions & Performance Data
H | 45 mm | Height system |
B | 60 mm | Width carriage |
L | 119,3 mm | Overall length carriage |
I C | 51.000 N | Dynamic load rating, load direction I: compressive load |
I C0 | 113.000 N | Static load rating, load direction I: compressive load |
II C | 48.000 N | Dynamic load rating, load direction II: tensile load |
II C0 | 85.000 N | Static load rating, load direction II: tensile load |
III C | 50.000 N | Dynamic load rating; basic dynamic load rating, Load direction III: lateral load |
III C0 | 88.000 N | Static load rating, Load direction III: lateral load |
≈m | 1,2 kg | Weight |
Mounting dimensions
A1 | 16 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 40 mm | |
b | 28 mm | Width rail |
A2 | 10 mm | Distance from locating edge to hole |
L1 | 95,3 mm | |
JL | 60 mm | |
H1 | 5,4 mm | Free space, system dimension |
H5 | 6 mm | |
T5 | 11 mm | Thread depth |
G2 | M8 | Fixing screws below (DIN ISO 4762-12.9) |
G2 MA | 41 Nm | Maximum tightening torque |
N2 | 4,5 mm | Max. diameter of lubrication hole in adjacent construction |
JL5 | 22,65 mm | Position lubrication connector |
A3 | 9,5 mm | Position lubrication connector |
t A3 | 7 mm | Maximum permissible screw depth for lubrication connectors |
O | 4,5x1,5 | O-Ring DIN 3771 |
M0X | 1.920 Nm | Moment |
M0Y | 1.540 Nm | Moment |
M0Z | 1.360 Nm | Moment |
Additional information
VMKB_065 | KWSE | Material name |
Downloads:
Your current product variant
Size code | 30 | |
Carriage design | HL | High, long carriage |


All
English

2021-02-25 | Katalog | PF1 | Englisch
Monorail Guidance Systems
Recently viewed products

Wait to see recently viewed products