Select a different country or region to see content for your location.
United States
04:32:45 GMT+0000 (Coordinated Universal Time)



KWSE20-HL
Recirculating ball bearing carriage
High, narrow, long carriage for six-row linear recirculating ball bearing and guideway assembly






Main Dimensions & Performance Data
H | 30 mm | Height system |
B | 44 mm | Width carriage |
L | 91,9 mm | Overall length carriage |
I C | 28.000 N | Dynamic load rating, load direction I: compressive load |
I C0 | 72.000 N | Static load rating, load direction I: compressive load |
II C | 25.000 N | Dynamic load rating, load direction II: tensile load |
II C0 | 47.000 N | Static load rating, load direction II: tensile load |
III C | 26.000 N | Dynamic load rating; basic dynamic load rating, Load direction III: lateral load |
III C0 | 48.000 N | Static load rating, Load direction III: lateral load |
≈m | 0,44 kg | Weight |
Mounting dimensions
A1 | 12 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 32 mm | |
b | 20 mm | Width rail |
A2 | 6 mm | Distance from locating edge to hole |
L1 | 72,9 mm | |
JL | 50 mm | |
H1 | 4,6 mm | Free space, system dimension |
H5 | 5 mm | |
T5 | 6 mm | Thread depth |
G2 | M5 | Fixing screws below (DIN ISO 4762-12.9) |
G2 MA | 10 Nm | Maximum tightening torque |
N2 | 3 mm | Max. diameter of lubrication hole in adjacent construction |
JL5 | 15,19 mm | Position lubrication connector |
A3 | 5,8 mm | Position lubrication connector |
t A3 | 7 mm | Maximum permissible screw depth for lubrication connectors |
O | 3x1,5 | O-Ring DIN 3771 |
M0X | 730 Nm | Moment |
M0Y | 640 Nm | Moment |
M0Z | 570 Nm | Moment |
Additional information
VMKB_065 | KWSE | Material name |
Downloads:
Your current product variant
Size code | 20 | |
Carriage design | HL | High, long carriage |

