Select a different country or region to see content for your location.
United States
23:17:35 GMT+0000 (Coordinated Universal Time)


RUE65-F-L
Roller monorail guidance system
Long carriage with full complement recirculating roller system for linear recirculating roller bearing and guideway assembly, for oil or grease lubrication









Mounting dimensions
A1 | 53,5 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 142 mm | |
b | 63 mm | Width rail |
Tolb | -0,005 mm | Upper tolerance |
Tolb | -0,035 mm | Lower tolerance |
A2 | 14 mm | Distance from locating edge to hole |
L1 | 207,6 mm | |
JL | 110 mm | |
JLZ | 82 mm | |
jL | 75 mm | Increment |
aL min | 20 mm | Distance 1 |
aL max | 61 mm | Distance 1 |
aR min | 20 mm | Distance 1 |
aR max | 61 mm | Distance 1 |
H1 | 11,5 mm | Free space, system dimension |
H4 | 39,2 mm | |
H5 | 15 mm | |
T5 | 23,3 mm | Thread depth |
T6 | 23,3 mm | |
h | 53,8 mm | Height |
h1 | 28,8 mm | |
Tol h1 | 0,5 mm | Upper tolerance |
Tol h1 | -0,5 mm | Distance Distance |
G2 | M16 | Fixing screws |
G2 MA | 220 Nm | Maximum tightening torque 2 |
K1 | M16 | Fixing screws |
K1 MA | 340 Nm | Maximum tightening torque 2 |
K3 | M14 | Fixing screws |
K3 MA | 220 Nm | Maximum tightening torque 2 |
K6 | M14 | Fixing screws |
K6 MA | 130 Nm | Maximum tightening torque 2 |
d1 | 18 mm | |
D2 | 14,5 mm | |
A3 | 19,6 mm | Position lubrication adapter |
N3 | M6 | Lubrication connector 3 |
A4 | 19,6 mm | Position lubrication connector |
N4 | M6 | Lubrication connector 3 |
JL6 | 68,1 mm | Position lubrication connector |
N2 max | 6 mm | 4 |
JL5 | 48,8 mm | 5 |
GS | M4x4 | |
O | 18x1,5 | O-Ring DIN 3771 |
Main dimensions
lmax | 5.865 mm | Max length single piece guideway 6 |
H | 90 mm | Height system |
B | 170 mm | Width carriage |
L | 261,9 mm | Overall length carriage 7 |
Technical data
C | 270.000 N | Dynamic load rating 8 |
C0 | 640.000 N | Static load rating 8 |
M0x | 7.600 Nm | Static moment rating about X axis |
M0y | 24.000 Nm | Static moment rating about Y axis |
M0z | 21.500 Nm | Static moment rating about Z axis |
Related products
RWU65-F-L | Carriage | |
TSX65-E | Guideway |
Footnotes
1

2

3

4

5

6

7

8

Downloads:
Your current product variant
Size code | 65 | |
Carriage design | L | Long carriage |
Recently viewed products