Select a different country or region to see content for your location.
United States
03:13:13 GMT+0000 (Coordinated Universal Time)


RUE55-F-L
Roller monorail guidance system
Long carriage with full complement recirculating roller system for linear recirculating roller bearing and guideway assembly, for oil or grease lubrication


RUE..-F, RUE..-F-L







Lubrication connector S25 similar to DIN 71412-A-M6 (supplied loose)

Anschlussmaße
A1 | 43,5 mm | Distance from locating edge on carriage to locating edge on guideway |
JB | 116 mm | |
b | 53 mm | Width rail |
Tolb | -0,005 mm | Upper tolerance |
Tolb | -0,035 mm | Lower tolerance |
A2 | 12 mm | Distance from locating edge to hole |
L1 | 165 mm | |
JL | 95 mm | |
JLZ | 70 mm | |
jL | 60 mm | Increment |
aL min | 20 mm | Distance 1 |
aL max | 47 mm | Distance 1 |
aR min | 20 mm | Distance 1 |
aR max | 47 mm | Distance 1 |
H1 | 11 mm | Free space, system dimension |
H4 | 32 mm | |
H5 | 12 mm | |
T5 | 18 mm | Thread depth |
T6 | 14,6 mm | |
h | 45 mm | Height |
h1 | 22,5 mm | |
Tol h1 | 0,5 mm | Upper tolerance |
Tol h1 | -0,5 mm | Distance Distance |
G2 | M14 | Befestigungsschrauben |
G2 MA | 140 Nm | Maximum tightening torque 2 |
K1 | M14 | Fixing screws |
K1 MA | 220 Nm | Maximum tightening torque 2 |
K3 | M12 | Fixing screws |
K3 MA | 140 Nm | Maximum tightening torque 2 |
K6 | M12 | Fixing screws |
K6 MA | 83 Nm | Maximum tightening torque 2 |
d1 | 15,4 mm | |
D2 | 12,5 mm | |
A3 | 8,1 mm | Position lubrication adapter |
N3 | M6 | Lubrication connector 3 |
A4 | 8,1 mm | Position lubrication connector |
N4 | M6 | Lubrication connector 3 |
JL6 | 51,9 mm | Position lubrication connector |
N2 max | 6 mm | 4 |
JL5 | 40,6 mm | 5 |
GS | M4x4 | |
O | 10x1,5 | O-Ring DIN 3771 |
Hauptabmessungen
lmax | 5.880 mm | Max length single piece guideway 6 |
H | 70 mm | Height system |
B | 140 mm | Width carriage |
L | 210,7 mm | Overall length carriage 7 |
Technische Daten
C | 167.000 N | Dynamic load rating 8 |
C0 | 415.000 N | Static load rating 8 |
M0x | 4.226 Nm | Static moment rating about X axis |
M0y | 12.214 Nm | Static moment rating about Y axis |
M0z | 11.010 Nm | Static moment rating about Z axis |
Verwandte Produkte
RWU55-F-L | Carriage | |
TSX55-E | Guideway |
Footnotes
1
aL and aR are dependent on the guideway length.
2

3

4

5

6

7

8

Downloads:
Your current product variant
Size code | 55 | |
Carriage design | L | Long carriage |
Recently viewed products